(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ultra-Fine K Thermocouple DS-1010 50

Ultra-Fine K Thermocouple DS-1010 50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,313₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DS-1010 50
・Sheath size: φ0.5 x 50mm
・Type: Without lead wire
・Material: Sheath part/stainless steel (SUS316), Lead wire/nickel plating, fluoropolymercoating
・Temperature range: -50 to +600℃
・Lead wire length: 2m
・Sheath type, with connector

 
Part Number
2-4964-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 16,313.36

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1