For UV Lamp Viewing Box

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 022-9060
・Specification: Viewing box
・Size: 420 x 296 x 280mm

【Product Specifications】
・Model number: 022-9060
・Specification: Viewing box
・Size: 420 x 296 x 280mm