UV Lamp (254Nm/366Nm Switch)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 022-9160
・Specification: UV lamp (254nm/366nm switch)
・UV lamp size: 412 x 75 x 38mm
・Ultraviolet intensity: 8W
・Power supply: AC100V 50/60Hz