(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Thin Temperature Indicator TP-300HB-10

Thin Temperature Indicator TP-300HB-10
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      145,981₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range (temperature/humidity): 0.0 - 50.0℃/2 - 95%RH
・Measurement accuracy (temperature/humidity): ±0.5℃ (10.0 - 40.0℃), ±1.0℃ (other)
・Display resolution: 0.1℃/0.1%RH
・Display sampling: Displays temperature and humidity alternately every 5 seconds
・Size: 334.3 x 18.8 x 136.4mm
・Power supply: AC adapter (DC12V input) (included)
・Weight: Approx 650g
・Item to be measured: Temperature, humidity
・Sensor type: External sensor type (cable length 10m)
・Model number: TP-300HB-10

 
Part Number
2-472-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 145,981.47

1 Piece(s) 19 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number TP-300HB-10 Part number TP-300HB-10 Size W334.3×D18.8×H136.4mm
Weight Approx. 650 g Measurement range (Temperature/humidity) 0.0 to 50.0°C /2 to 95%RH (at 25%) Measurement item Temperature, humidity
Display resolution 0.1°C/0.1%RH Sensor type external sensor type (cable length 10 m) Measurement accuracy (Temperature/humidity) ±0.5°C (10.0 to 40.0°C), ±1.0°C (other)/±5% (30 to 90%RH), ±7% (Others)
Display sampling Temperature and humidity are displayed alternately every 5 seconds. Power Supply AC Adapter (12V DC input) (included)