(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Thin Temperature and Humidity Display TP-300 Series

Thin Temperature and Humidity Display TP-300 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      128,919₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range (temperature/humidity): 0.0 - 50.0℃/2 - 95%RH
・Measurement accuracy (temperature/humidity): ±0.5℃ (10.0 - 40.0℃), ±1.0℃ (other)
・Display resolution: 0.1℃/0.1%RH
・Display sampling: Displays temperature and humidity alternately every 5 seconds
・Size: 334.3 x 18.8 x 136.4mm
・Power supply: AC adapter (DC12V input) (included)
・Weight: Approx 650g
・Item to be measured: Temperature, humidity
・Sensor type: Flexible type
・Model number: TP-300HA

 
Part Number
2-472-03
2-472-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Sensor type

₹ 128,918.93

1 Piece(s) 19 Day(s) or more TP-300HATP-300HAFlexible type

₹ 145,981.47

1 Piece(s) 19 Day(s) or more TP-300HB-10TP-300HB-10external sensor type (cable length 10 m)

Loading...

  1. 1

Basic Information

Size W334.3×D18.8×H136.4mm Weight Approx. 650 g Measurement range (Temperature/humidity) 0.0 to 50.0°C /2 to 95%RH (at 25%)
Measurement item Temperature, humidity Display resolution 0.1°C/0.1%RH Measurement accuracy (Temperature/humidity) ±0.5°C (10.0 to 40.0°C), ±1.0°C (other)/±5% (30 to 90%RH), ±7% (Others)
Display sampling Temperature and humidity are displayed alternately every 5 seconds. Power Supply AC Adapter (12V DC input) (included)
X
whatsapp-qr whatsapp-icon