(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Thin Temperature Display TP-300 Series

Thin Temperature Display TP-300 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      98,809₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Measurement range (temperature/humidity): -9.9 to +60.0℃/2 - 95%RH
・Measurement accuracy (temperature/humidity): ±0.5℃ (10.0 - 40.0℃), ±1.0℃ (other)
・Display resolution: 0.1℃
・Display sampling: 5 seconds
・Size: 334.3 x 18.8 x 136.4mm
・Power supply: AC adapter (DC12V input) (included)
・Weight: Approx 650g
・Item to be measured: Temperature:
・Sensor type: Flexible type
・Model number: TP-300TA

 
Part Number
2-472-01
2-472-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Measurement accuracy Sensor type Measurement Range

₹ 98,809.36

1 Piece(s) 17 Day(s) or more TP-300TATP-300TA±0.5°C (10.0 to 40.0°C), ±1.0°C (Others)Flexible type-9.9 to +60.0°C

₹ 118,882.85

1 Piece(s) 19 Day(s) or more TP-300TB-10TP-300TB-10±0.5°C(10.0 to 40.0°C), ±1.0°C(-9.9 to +9.9°C, 40.1 to 50.0°C), ±2.0°C(-40.0 to -10.0°C)external sensor type (cable length 10 m)-40.0 to +50.0°C

Loading...

  1. 1

Basic Information

Size 334.3×18.8×136.4mm Weight Approx. 650 g Measurement item Temperature
Display resolution 0.1°C Display sampling 5 seconds Power Supply AC Adapter (12V DC input) (included)