(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Refrigerator Thermometer (Checker Mate II)

Refrigerator Thermometer (Checker Mate II)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,495₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

【Product Specifications】
・Model number: 1716-00 (1 needle)
・1 needle
・Measurement range: -40 - 50℃
・Accuracy: +/- 2℃
・Size: 41 x 26 x 144mm
・Sensor cord: 700mm
・With magnet holder
・Checker Mate II

Refrigerator Thermometer (Checker Mate II)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,495₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
2-4708-01
2-4708-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Details Product detail type Code number

₹ 3,495.00

1 Piece(s) 6 Day(s) or more 05711 stitch1 needle type 1716-001716-00

₹ 4,071.58

1 Piece(s) 6 Day(s) or more 05722 needles2 needle type 1717-001717-00
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Details Product detail type Code number

Loading...

  1. 1

Basic Information

Specifications With magnetic holder Size 41×26×144mm Accuracy ±2°C
Sensor cord 700mm Features Checkermate II Measurement Range -40 to +50°C
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list