(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Binocular Stereomicroscope ST30RDL (20 - 40 x )

Binocular Stereomicroscope ST30RDL (20 - 40 x )
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      44,066₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: ST30RDL (20 - 40 x )
・Objective lens: 2 x ・4 x
・Magnification actual field of view: φ10mm・φ5mm
・Eyepiece lens: WF10 x
・Lens barrel type: Obliquing angle 45°, diopter adjustment available
・Stage: φ95mm ground glass
・Eye width range: 55 - 75mm (operating distance) 90mm
・Lighting: 100VAC 50/60Hz 12V 10W lamp
・Size/weight: 170 x 115 x 330mm/1.5kg
・Accessories: Eye shade, dust cover
・Power supply: 3P plug
・Total magnification: 20 x ・40 x

 
Part Number
2-4074-12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 44,065.93

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Part Number ST30RDL(20 to 40×) Total magnification 20×·40× Eyepieces WF10×
Objective lens 2×·4× Lens Barrel Type Tilt angle 45°·Diopter adjustable Stage ⌀95mm frosted glass
Power Supply 100 V AC 3P Plug 50/60 Hz 12 V 10W Bulb Interpupillary Range (mm) 55-75 mm (working distance) 90 mm Magnification Real Field of View ⌀10 mm·⌀5 mm
Size/weight 170×115×330mm/1.5kg Accessories Eye shade/dust cover

Please check the type/dimensions/specifications of the part 2-4074-12 in the Binocular Stereomicroscope ST30RDL (20 - 40 x ) series.