(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Surface Sensor for Waterproof Digital Thermometer

Surface Sensor for Waterproof Digital Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,424₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Surface sensor
・Measurement range: -40 to +250℃
・Size: φ16 x 100mm

 
Part Number
2-3799-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,424.49

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number 2-3799-13 Size ø 16×100mm Details Surface Sensor
Product detail type Surface Sensor Cord length Approx. 1 m Probe material Stainless steel (SUS304)
Measurement Range -40 to +250°C