Waterproof digital thermometer WT series

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: WT-100
・Body
・Measurement range: -40 to +250℃
・Size: 65 x 30 x 150mm
・Body accuracy: -9.9℃ - 199.9℃/±0.1℃ ±1 digit, Other than the aforementioned/±1℃)
・Resolution: 0.1℃ (-19.9 - 199.9℃), 1℃ (other than the aforementioned)
・Sampling cycle: 2 times/seconds
・Sensor: Thermistor
・Sensor: Probe material/stainless steel (SUS304), Cord length/approx 1m
・Waterproof protection grade: Body/IPX6 compliance, Sensor/IPX7 compliance
・Function: Measurement value hold, Maximum/minimum temperature display, Auto power OFF
・Power supply: AA battery x 2 (included for test)
・Accessories: Standard sensor x 1