(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Pressure Indicator for High Corrosion Resistance Dl-B1-Ta-0.4m

Pressure Indicator for High Corrosion Resistance Dl-B1-Ta-0.4m
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      60,444₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Material: Liquid junction/PTFE (fluororesin), Case, cover/PP (polypropylene), Transparent plate/PC (polycarbonate), Inner device/yellow copper
・Accuracy: 2%F.S..
・Operating temperature range: 5 - 40℃
・Assembly, test environment: Clean room class 10,000
・Pressure range (MPa): 0 - 0.4
・Connection section: Outer diameter φ6.35
・*For use under special flow and extreme conditions (low temperature and high temperature), you must have a test and check to select.
・Model number: DL-B1-TA-0.4M

 
Part Number
2-353-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 60,444.22

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer model no. DL-B1-TA-0.4M Accuracy 2%F.S. Materials Wetted parts/PTFE (fluororesin), case/cover/PP (polypropylene), transparent plate/PC (polycarbonate), inner unit/brass
Part Number DL-B1-TA-0.4M Pressure Range (MPa) 0 to 0.4 Operating temperature range 5 to 40°C
Connection Area Outer diameter ⌀6.35 Assembly / Inspection Environment Clean room class 10,000