Loading...

Pocket Thermo-Hygrometer TH-220

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: TH-220
    ・Measurement accuracy: +/- 0.5℃ (10 - 45℃), +/- 2.5%RH (10 - 90%RH)
    ・Sampling: 1 time/second
    ・Function: Auto power OFF, backlight
    ・Power supply: AAA dry cell x 2 (optional)
    ・Size: 50.9 x 24.7 x 132.9mm
    ・Weight: Approx 120g
    ・Accessories: Strap, protective case
    ・Measurement range (temperature/humidity): 0 - 60℃/0 - 100%RH
    ・Resolution (temperature/humidity): 0.1℃/0.1%RH