(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bimetal thermometer MS series

Bimetal thermometer MS series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,162₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MS-6611
・Outer diameter: φ85mm
・Sensor shape: T
・Operating temperature range: 0 - 100℃
・Minimum scale: 2℃
・Material: Stainless steel (SUS304)
・Screw for installing: PT1/2
・Accuracy: +/- 2.0%
・Thermosensitive part size: φ6.4 x 100mm

 
Part Number
2-3226-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 7,161.91

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Part number MS-6613 Temperature sensor part size ø 6.4×100mm Accuracy ±2.0%
Product detail type Sensor shape: L Mounting screw PT1/2 Outer diameter ø 110mm
Minimum graduation 2°C Sensor shape L Operating temperature range 0 to 100°C
Material Stainless steel (SUS304)
X
whatsapp-qr whatsapp-icon