(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

Brookfield Viscometer HBDV2T

Brookfield Viscometer HBDV2T

【Product Specifications】
・Configurable speed r.p.m. : 0.1 - 200rpm (configurable number of stage: 290)
・Viscosity measurement accuracy: ±1.0% (F.S.)
・Viscosity reproducibility: ±0.2% (F.S.)
・Temperature detection range: -100 to +300℃
・Main display items: Viscosity value, torque value, shear speed, shear stress, temperature, spindle, etc.
・Output: USB port
・Power supply: AC90 - 260V 50/60Hz
・Power consumption: 150W
・Main unit size: 360 x 350 x 590mm (maximum)
・Weight: Approx 9kg
・For high viscosity
・Measurement range (mPa・s): 800 - 320,000,000
・Set content: Body, Stand G type, Standard spindle set (LV-1 - 4/1 piece each, RV, HA, HB-2 - 7/1 piece each), Power cable (3P plug), Resistance thermometer RTD, Guard leg (LVDV, RVDV only), Screen cloth, USB memory, Stylus, Cap, Carry case, Software (PG flash software)
・Model number: HBDV2T

Part Number

Configured Part Number is shown.

2-2787-24

Part Number
2-2787-24
Part NumberVolume DiscountDays to Ship
20 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-2787-24 in the Brookfield Viscometer HBDV2T series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)