(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

NFC Watch Logger KT Series (Part Number)

NFC Watch Logger KT Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,514₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Item to be measured: Temperature:
・Temperature measuring range: -40 to +80℃
・Temperature resolution: 0.1℃
・Temperature accuracy: ±0.3℃ (-10 to +50℃)/±0.5℃ (other)
・Temperature memory: 16000 data
・Measurement interval: 1 - 255 (1 minute unit)
・Display: LCD (measured value, under recording, cell remaining amount, warning)
・Interface: NFC communication
・Sensor: Internal
・Supported OS: Windows(R)XP/VistaTM/7/8
・Size: 90 x 15 x 34mm
・Weight: Approx 45g
・Dustproof, waterproof: IP67
・Accessories: CR2477 lithium battery x 1 piece
・Model number: KT-155F

 
Part Number
2-2665-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAccessories Weight Size Product Detail Type Measurement items Protection rating Temperature accuracy Sensor Humidity measurement range Humidity Resolution Humidity accuracy Humidity Memory

₹ 11,728.69

1 Piece(s) 8 Day(s) or more CR2477 lithium battery × 1 pc.Approx. 45 g90×15×34mmBuilt-in temperature and humidity sensorTemperature, humidityIP67±0.3°C (-10 to +50°C)/±0.5°C (Others)Built-in0 to 99%RH1%RH±5%RHAbout 16,000 data

Loading...

  1. 1

Basic Information

Supported OS Windows Vista (R)/7/8.1/10 Display LCD (Measured value, recording, battery level, warning) Interface NFC communication
Measurement interval 1 to 255 minutes (in 1 minute increments), 1 to 60 seconds (in 1 second increments) Temperature measurement range -40 to +80°C Temperature resolution 0.1°C
Temperature Memory About 16,000 data