(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Item to be measured: Temperature:
・Temperature measuring range: -40 to +80℃
・Temperature resolution: 0.1℃
・Temperature accuracy: ±0.3℃ (-10 to +50℃)/±0.5℃ (other)
・Temperature memory: 16000 data
・Measurement interval: 1 - 255 (1 minute unit)
・Display: LCD (measured value, under recording, cell remaining amount, warning)
・Interface: NFC communication
・Sensor: Internal
・Supported OS: Windows(R)XP/VistaTM/7/8
・Size: 90 x 15 x 34mm
・Weight: Approx 45g
・Dustproof, waterproof: IP67
・Accessories: CR2477 lithium battery x 1 piece
・Model number: KT-155F
Part Number |
---|
2-2665-06 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Accessories | Weight | Size | Product Detail Type | Measurement items | Protection rating | Temperature accuracy | Sensor | Humidity measurement range | Humidity Resolution | Humidity accuracy | Humidity Memory |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,654.15 | 1 Piece(s) | 8 Day(s) or more | CR2430 lithium battery x 1 piece | approx. 37 g | 90×7.5×55mm | Built-in temperature and humidity sensor | Temperature, humidity | IP67 | ±0.3°C (-10 to +50°C)/±0.5°C (Others) | Built-in | 0 to 99%RH | 1%RH | ±5%RH | About 16,000 data |
Loading...
Supported OS | Windows Vista (R)/7/8.1/10 | Display | LCD (Measured value, recording, battery level, warning) | Interface | NFC communication |
---|---|---|---|---|---|
Measurement interval | 1 to 255 minutes (in 1 minute increments), 1 to 60 seconds (in 1 second increments) | Temperature measurement range | -40 to +80°C | Temperature resolution | 0.1°C |
Temperature Memory | About 16,000 data |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy