Loading...

Humidity Indicator Card

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PHI15MAX/50-90
    ・Reaction humidity: 50, 60, 70, 80, 90%RH (5 points)
    ・Accuracy: ±5%RH (at 25℃)
    ・Operating temperature range: Room temperature
    ・Reaction color tone: Blue color is spread around the area.
    ・Size: 105 x 75mm
    ・Quantity: 1 can (50 sheets)
    ・Irreversibility
    ・*Store method: Store in a dried, cool, dark place. *Expiration date: About six months.

    Humidity Indicator Card | AS ONE | MISUMI India