Loading...

Humidity Indicator Card Phi6V/10-60Br

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: PHI6V/10-60Br
    ・Reaction humidity: 10, 20, 30, 40, 50, 60%RH (6 points)
    ・Accuracy: ±5%RH (at 25℃)
    ・Discoloration color tone: Blue -> pink
    ・Size: 34 x 121mm
    ・Quantity: 1 can (200 sheets)
    ・Reversibility
    ・*It is not suitable for humidity determination in environments where humidity varies in a short hour.