(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Flexible stand magnifier SL series

Flexible stand magnifier SL series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,974₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SL-07
・Magnification ratio 2.2 x
・Lens diameter (mm): φ90
・Maximum height (mm): 220

 
Part Number
2-209-02
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,974.38

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Lens diameter (ø mm) ø 75 Magnification 2.5× Maximum height (mm) 60
X
whatsapp-qr whatsapp-icon