(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Pocket Microscope 2001 Series

Pocket Microscope 2001 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,840₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 2001-25
・Total magnification: 25 x
・Actual field of view (φmm): 3.3
・Size: φ12.4 x 127mm

 
Part Number
2-203-01
2-203-02
2-203-03
2-203-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPart number Total magnification True field of view

₹ 3,840.35

1 Piece(s) 5 Day(s) 2001-2525×3.30

₹ 5,218.41

1 Piece(s) 8 Day(s) 2001-5050×1.70

₹ 5,817.65

1 Piece(s) 22 Day(s) 2001-7575×1.09

₹ 7,782.59

1 Piece(s) 15 Day(s) 2001-100100×0.84

Loading...

  1. 1

Basic Information

Size ø 12.4×127mm
X
whatsapp-qr whatsapp-icon