(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: 1985-7
・Size: 39 x 24 x 22mm
・Magnification: 7 x
・Effective diameter: φ16mm
Part Number |
---|
2-194-01 |
2-194-03 |
2-194-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Magnification | Part number | Effective diameter | Product detail type |
---|---|---|---|---|---|---|---|---|
₹ 5,487.89 | 1 Piece(s) | 15 Day(s) or more | 7× | 1985-7 | ø 16mm | 1985-7 | ||
₹ 5,487.89 | 1 Piece(s) | 8 Day(s) or more | 14× | 1985-14 | ø 12mm | - | ||
₹ 5,269.58 | 1 Piece(s) | 8 Day(s) or more | 20× | 1985-20 | ø 7mm | - |
Loading...
Size | 39×24×22mm |