(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Dial Thickness Gauge SM-1201L

Dial Thickness Gauge SM-1201L
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      23,428₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: SM-1201L
・Measurement range (mm): 0 - 1
・Scale interval (mm): 0.001
・Accuracy: 3μm
・Parallelism: 3μm
・Measuring force: 1.5N or less
・Weight: 420g
・Probe and anvil shape: φ10mm flat

 
Part Number
2-1674-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 23,428.27

1 Piece(s) 20 Day(s) or more

Loading...

  1. 1

Basic Information

Measurement Range(mm) 0 to 1, (0 to 3)* () means free stroke Approx. weight(mm) 0.001 Measuring Force(N) 1.5 N or less
Dimension of stylus / anvil(mm) ⌀10 flats Parallelism of Probe/Anvil(μm) 5 Indication error(μm) ±3
Weight(g) 420g

Please check the type/dimensions/specifications of the part 2-1674-04 in the Dial Thickness Gauge SM-1201L series.