(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: SM-112
・Measurement range (mm): 0 - 10
・Scale interval (mm): 0.01
・Accuracy: 15μm
・Parallelism: 5μm
・Measuring force: 2.5N or less
・Weight: 145g
・Probe and anvil shape: φ10mm flat
Part Number |
---|
2-1674-01 |
2-1674-02 |
2-1674-03 |
2-1674-04 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Measurement Range (mm) | Approx. weight (mm) | Measuring Force (N) | Indication error (μm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
₹ 8,242.60 | 1 Piece(s) | 5 Day(s) or more | 0 to 10 | 0.01 | 2.5 N or less | ±15 | 150g | ||
₹ 11,480.65 | 1 Piece(s) | 13 Day(s) or more | 0 to 20 | 0.01 | 3.5 N or less | ±20 | 180g | ||
₹ 19,929.96 | 1 Piece(s) | 12 Day(s) or more | 0 to 20 | 0.01 | Pressure measurement | ±20 | 240g | ||
₹ 23,428.27 | 1 Piece(s) | 31 Day(s) or more | 0 to 1, (0 to 3)* () means free stroke | 0.001 | 1.5 N or less | ±3 | 420g |
Loading...
Dimension of stylus / anvil(mm) | ⌀10 flats | Parallelism of Probe/Anvil(μm) | 5 |