(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber, Plastic Hardness Tester GS-721N

Rubber, Plastic Hardness Tester GS-721N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      37,969₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: GS-721N
・Type E
・Application: Soft rubber (low hardness)
・Compliance Standards: JIS K 6253, ASTM D 2240, ISO7619
・Item to be measured: Soft rubber, urethane form, sponge, winding yarn
・Hardness Instructions: 1 scale = 1 degree (or °)
・Allowable error: +/-1 degrees
・Spring load value (0 - 100 degrees): 550 - 8050mN
・Indenter point shape: Half sphere 2.50mm semi spherical
・Indenter point height: 2.50mm
・Size: 60 x 23.5 x 107.7mm
・Weight: 200g

 
Part Number
2-1672-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 37,969.23

1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Size 60×23.5×107.7mm Weight 200g Details Type E
Applications Flexible rubber (for low hardness) Allowable Error ±1 degree Compliant standard JIS K 6253·ASTM D 2240·ISO7619
Hardness Indication 1 scale = 1 degree (or °) Measurement items Flexible rubber, urethane foam, sponge, winding thread Spring load (0 to 100 degrees) 550 to 8,050 mN
Indenter point shape Hemisphere: 2.50 mm hemispherical shape Indenter Height 2.50mm