(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rubber, Plastic Hardness Tester GS-720N

Rubber, Plastic Hardness Tester GS-720N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,689₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: GS-720N
・Type D
・Application: Hard rubber (high hardness)
・Compliance Standards: JIS K 6253, ASTM D 2240, ISO7619
・Item to be measured: Hard rubber, plastic
・Hardness Instructions: 1 scale = 1 degree (or °)
・Allowable error: +/-1 degrees
・Spring load value (0 - 100 degrees): 0 - 44450mN
・Indenter point shape: Tip R0.1mm 30°cone
・Indenter point height: 2.50mm
・Size: 60 x 23.5 x 107.7mm
・Weight: 200g

 
Part Number
2-1672-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 34,688.68

1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Size 60×23.5×107.7mm Weight 200g Details Type D
Applications Rigid rubber (for high hardness) Allowable Error ±1 degree Compliant standard JIS K 6253·ASTM D 2240·ISO7619·ISO868
Hardness Indication 1 scale = 1 degree (or °) Measurement items Rigid rubber / plastic Spring load (0 to 100 degrees) 0 to 44,450 mN
Indenter point shape Tip: R0.1 mm, 30° tapered Indenter Height 2.50mm