(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Water-Sensitive Test Paper, 20301 Series【1-50 Pieces Per Package】

Water-Sensitive Test Paper, 20301 Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
  • Order Qty :
  • Starting From :
    ₹ 7,381.82 /Unit
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2-1631-01
2-1631-02
2-1631-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Quantity Product Detail Type

₹ 7,381.82

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 76×26 1 bag (50 pcs. included) 76×26mm

₹ 12,218.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 76×52 1 bag (50 pcs. included) 76×52mm

₹ 18,950.27

1 Piece(s) - 5 Day(s) or more 500×26 1 bag (25 sheets included) 500×26mm

Basic Specifications

  • Material
    special coated paper

Product Description

【Product Specifications】
・Model number: 20301-1N
・Material: Special coating paper
・Size: 76 x 26mm
・Quantity: 1 bag (50 sheets)

Part Number
2-1631-01
2-1631-02
2-1631-03
Part Number Price Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size
(mm)
Quantity Product Detail Type

₹ 7,381.82

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 76×26 1 bag (50 pcs. included) 76×26mm

₹ 12,218.18

1 Pack(s)

50 Pieces Per Package

5 Day(s) or more 76×52 1 bag (50 pcs. included) 76×52mm

₹ 18,950.27

1 Piece(s) - 5 Day(s) or more 500×26 1 bag (25 sheets included) 500×26mm

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1
X
whatsapp-qr whatsapp-icon