(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Bimetal Thermometer, BM-T-90 Series (Part Number)

Bimetal Thermometer, BM-T-90 Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,464₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

·Robust industrial thermometer with all-SUS304 surface metal parts.
·It is an eco-friendly product that does not require a power supply because it uses the expansion of bimetal.

 
Part Number
61-0065-87
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Weight Details Product detail type Mounting screw Code number 1 scale Minimum graduation Case outer diameter Size under thread Dimension under thread Dial diameter Temperature sensor part diameter Transparent plate material Standard mounting screw Thread section pressure resistance Measuring Range Material

₹ 14,354.55

1 Piece(s) 15 Day(s) or more --Drip-proof0 to 150℃ 100L-2010-522℃-ø103-100mmø90ø8GlassPT1/25 kgf/cm20 to 150℃-

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon