(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
·Robust industrial thermometer with all-SUS304 surface metal parts.
·It is an eco-friendly product that does not require a power supply because it uses the expansion of bimetal.
Part Number |
---|
2-1340-01 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Weight | Details | Product detail type | Mounting screw | Code number | 1 scale | Minimum graduation | Case outer diameter | Size under thread | Dimension under thread | Dial diameter | Temperature sensor part diameter | Transparent plate material | Standard mounting screw | Thread section pressure resistance | Measuring Range | Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 10,463.96 | 1 Piece(s) | 14 Day(s) or more | - | 260g | Stainless steel case | 50 mm, 260 g | R(PT)1/2 | 2010-30 | - | 2℃ | ø90mm | ø8×50mm | - | - | - | - | - | - | 0 to 100℃ | Stainless steel (SUS304) |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy