(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Remote-Reading Thermometer 0 - 150℃

Remote-Reading Thermometer 0 - 150℃
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,857₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LB-100S
・Measurement range: 0 - 150℃
・Minimum scale: 2
・Thermosensitive part size: φ12 x 100mm
・Lead wire length: 3m
・Case outer diameter: φ110mm
・Screw for installing: R (PT) 1/2
・Weight: 790g
・Wall hanging type

 
Part Number
2-1336-04
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 26,856.55

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Manufacturer Model Number LB-100S Part number LB-100S Weight 790g
Details Wall-mounted Product detail type 0 to 150°C Mounting screw R(PT)1/2
Code number 3000-15 Minimum graduation 2 Thermal sensing part size ø 12×100mm
Case outer diameter ø 110mm Measurement Range 0 to 150°C Lead wire length 3m