(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Remote Thermometer

Remote Thermometer
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,008₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: LB-100S
・Measurement range: -50 - 50℃
・Minimum scale: 2
・Thermosensitive part size: φ12 x 100mm
・Lead wire length: 3m
・Case outer diameter: φ110mm
・Screw for installing: R (PT) 1/2
・Weight: 790g
・Wall hanging type

 
Part Number
2-1336-01
2-1336-02
2-1336-03
2-1336-04
2-1336-05
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipProduct detail type Code number Minimum graduation Measurement Range

₹ 34,402.69

1 Piece(s) 8 Day(s) or more -50 to 50°C3000-552-50 to 50°C

₹ 27,739.20

1 Piece(s) 8 Day(s) or more 0 to 50°C3000-0510 to 50°C

₹ 25,008.18

1 Piece(s) 8 Day(s) or more 0 to 100°C3000-0110 to 100°C

₹ 26,856.55

1 Piece(s) 8 Day(s) or more 0 to 150°C3000-1520 to 150°C

₹ 27,739.20

1 Piece(s) 8 Day(s) or more 0 to 200°C3000-2050 to 200°C

Loading...

  1. 1

Basic Information

Manufacturer Model Number LB-100S Part number LB-100S Weight 790g
Details Wall-mounted Mounting screw R(PT)1/2 Thermal sensing part size ø 12×100mm
Case outer diameter ø 110mm Lead wire length 3m
X
whatsapp-qr whatsapp-icon