Pressure Reducing Valve For Portable High Pressure Gas Cylinder NR-24-2

Pressure Reducing Valve For Portable High Pressure Gas Cylinder NR-24-2

Standard Unit Price:
-
Days to Ship :
7 Day(s) or more

【Product Specifications】
・Connection shape: Outlet side/Rp1/8 female screw, Cartridge connection side/5/8-18UNF female screw
・Operating temperature (decompression valve): 0 - 40℃
・Size: Decompression valve/About 35 x 32 x 80mm, Cartridge/(CO2, He) about φ40 x 134mm, (N2) About φ40 x 130mm
・Filling gas amount (cartridge): CO2/40L (74g), He/15L (2.5g), N2/15.9L (18.5g)
・Table mounting width (when metal fitting for fixing is in use): Maximum 55mm
・Pressure setting range (MPa): 0.05 - 0.35
・Pressure display meter (MPa): 0 - 0.5
・*Cartridge cylinder doesn't come with decompression valve. Please purchase cartridge cylinder.
・Model number: Decompression valve NR-24-2

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
-

Part Number : 2-113-02
Days to Ship 7 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)