Loading...

Pressure Reducing Valve for Portable High Pressure Gas Cylinder, NR-24 Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Connection shape: Outlet side/Rp1/8 female screw, Cartridge connection side/5/8-18UNF female screw
    ・Operating temperature (decompression valve): 0 - 40℃
    ・Size: Decompression valve/About 35 x 32 x 80mm, Cartridge/(CO2, He) about φ40 x 134mm, (N2) About φ40 x 130mm
    ・Filling gas amount (cartridge): CO2/40L (74g), He/15L (2.5g), N2/15.9L (18.5g)
    ・Table mounting width (when metal fitting for fixing is in use): Maximum 55mm
    ・Pressure setting range (MPa): 0.05 - 0.13
    ・Pressure display meter (MPa): 0 - 0.2
    ・*Cartridge cylinder doesn't come with decompression valve. Please purchase cartridge cylinder.
    ・Model number: Decompression valve NR-24-1