• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

Sensor for Semisolid, Liquid General Purpose 500℃ Straight K Type, for PortableThermometer

Sensor for Semisolid, Liquid General Purpose 500℃ Straight K Type, for PortableThermometer

【Product Specifications】
・Model number: BS21K-010-TC1ASP
・Semisolid, liquid general purpose sensor
・Thermocouple: K
・Temperature range: -200 - 500℃
・Sensor shape: φ2.1, Straight

Part Number

Configured Part Number is shown.

2-1087-03

Part Number
2-1087-03
Part NumberVolume DiscountDays to Ship
Quote

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-1087-03 in the Sensor for Semisolid, Liquid General Purpose 500℃ Straight K Type, for PortableThermometer series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)