PortableThermometer Full Function E Type with Resolution Switching, Calibration, Alarm, Analog Output Function (10mv/℃)

PortableThermometer Full Function E Type with Resolution Switching, Calibration, Alarm, Analog Output Function (10mv/℃)

【Product Specifications】
・Model number: HA-1302E
・Type: Full function
・Thermocouple: E
・Measurement range (1℃/0.1℃ resolution) ℃: -200 to +800/-100.0 to +500.0
・Function: Liquid crystal, Backlight, Auto power OFF, Hold, P/V hold, Resolution.switching, Calibration, Alarm, Analog output (10mV/℃)

Part Number

Configured Part Number is shown.

2-1082-13

Part Number
2-1082-13
Part NumberVolume DiscountDays to Ship
19 Day(s)

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)