Loading...

Residual Chlorine Analyzer FTC-01

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Measuring method: DPD method
・Measurement range: 0.00 - 5.00mg/L
・Resolution: 0.01mg/L
・Measurement accuracy: ±0.04mg/L (0.00 - 2.00mg/L), ±0.16mg/L (2.01 - 5.00mg/L)
・Light source: LED, Wavelength 525nm
・Inspection water amount: 10mL
・Power supply: AAA (1.5V) dry cell x 4 (included for test)
・With auto power OFF (10 minutes) function
・Waterproof IPX4 compliant (when test bottle is installed)
・Weight (FTC-01): 170g
・Body
・Size (mm): 70 x 65 x 135/170
・Accessories: DPD reagent for free residual chlorine 50 times (DPD-1) x 1, DPD reagent for all residual chlorine 50 times (DPD-4) x 1, Distilled water 50mL x 1, Test bottle x 3, Measuring cup x 1, Cleaning cloth x 1, Storage case x 1
・Model number: FTC-01