Loading...

Diamond Bit #100 ET5

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Axis diameter: φ3.0mm
    ・Diamond grain size: #100
    ・Maximum allowable rotation speed: 28000min-1
    ・Quantity: 1 set (3 pcs)
    ・Shape: Cylindrical type
    ・Maximum blade diameter (mm): φ5.0
    ・*For the safety, Make sure to wear a protective equipment, like protective eyeglasses, a dust protective mask, and the like during working. *Do not use this at a rotation speed, which is more than the maximum allowable rotation speed.
    ・Model number: ET5