(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

LED Illuminating Device for Stereomicroscope MIC-199

LED Illuminating Device for Stereomicroscope MIC-199
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      26,136₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: MIC-199
・Lighting part size (inner diameter x outer diameter): φ60.5 x φ93.5mm
・Light quantity control: 0 - 100%
・Rated input voltage: AC100 - 240V 50/60Hz
・Output voltage: DC12.8V (MAX)
・Output current: 280mA
・Maximum illuminance: 25000lux
・Control unit size: 60 x 33 x 108mm (excluding projections)

 
Part Number
1-9940-01
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 26,135.67

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon