(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Heat resistance temperature (use it with caution in the measurement environment): fluoropolymercoating: -250 to +200℃
・Wire diameter: φ0.32mm
・Lead wire length: 100m
・Coating material: fluoropolymer・Element wire
・Model number: DJ-K-BL-100m
Manufacturer Model Number | DJ-K-BL-100m | Part number | DJ-K-BL-100m | Details | strand |
---|---|---|---|---|---|
Product detail type | Fluororesin coated wire 100 m | Heat-resistant temperature | -250 to +200°C | Wire diameter | ø 0.32mm |
Coating materials | Fluoropolymer (R) | Lead wire length | 100m |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy