(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Coated Thermocouple (K Thermocouple: Duplex) Dg-K-5m-Connector

Coated Thermocouple (K Thermocouple: Duplex) Dg-K-5m-Connector
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,882₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DG-K-5m-connector
・Coating material: Silica glass coating
・With miniature connector
・Heat resistance temperature (use it with caution in the measurement environment): 400℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex

 
Part Number
1-9930-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,881.91

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Manufacturer Model Number DG-K-5m Part number DG-K-5m Details With miniature connector
Product detail type Silica glass coated connector 5 m Code number 8970-04 Heat-resistant temperature 400°C
Wire diameter ø 0.32mm Coating materials silica glass coating Features Duplex
Lead wire length 5m