(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex
Part Number |
---|
1-9930-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Heat-resistant temperature | Wire diameter | Coating materials | Spade terminal size | Features | Lead wire length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,840.15 | 1 Piece(s) | 8 Day(s) | - | DT-K-5m | DT-K-5m | With miniature connector | Glass coated connector 5 m | 8970-44 | 150°C | ø 0.32mm | Glass coating | - | Duplex | 5m |