(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex
Part Number |
---|
1-9930-03 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Manufacturer Model Number | Part number | Details | Product detail type | Code number | Heat-resistant temperature | Wire diameter | Coating materials | Spade terminal size | Features | Lead wire length |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,917.35 | 1 Piece(s) | 8 Day(s) | - | DK-K-BL-5m | DK-K-BL-5m | With miniature connector | Vinyl coated connector 5 m | 1518-00 | 90°C | ø 0.32mm | Vinyl | - | Duplex | 5m |
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy