(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coating Thermocouple D□-K Series (Part Number)

Coating Thermocouple D□-K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex

 
Part Number
1-9930-09
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Details Product detail type Code number Heat-resistant temperature Wire diameter Coating materials Spade terminal size Features Lead wire length

₹ 2,539.08

1 Piece(s) 8 Day(s) Terminal crimp Y terminalDT-K-5mDT-K-5m-Glass coated Y terminal 5 m8970-42150°Cø 0.32mmGlass coatingOutside 6.4 mm x inside 4.3 mmDuplex5m

Loading...

  1. 1