(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Coating Thermocouple D□-K Series

Coating Thermocouple D□-K Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,002₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DK-K-BL-5m-Y terminal
・Coating material: Vinyl
・Terminal crimp Y terminal
・Heat resistance temperature (use it with caution in the measurement environment): 90℃
・Wire diameter: φ0.32mm
・Lead wire length: 5m
・Duplex

 
Part Number
1-9930-01
1-9930-02
1-9930-03
1-9930-04
1-9930-07
1-9930-08
1-9930-09
1-9930-10
1-9930-12
1-9930-13
1-9930-14
1-9930-15
1-9930-16
1-9930-17
1-9930-18
1-9930-25
1-9930-26
1-9930-27
1-9930-28
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpecifications Manufacturer Model Number Part number Details Product detail type Code number Heat-resistant temperature Wire diameter Coating materials Spade terminal size Features Lead wire length

₹ 2,616.28

1 Piece(s) 8 Day(s) Terminal crimp Y terminalDK-K-BL-5mDK-K-BL-5m-Vinyl coated Y terminal 5 m8970-2290°Cø 0.32mmVinylOutside 6.4 mm x inside 4.3 mmDuplex5m

₹ 4,223.08

1 Piece(s) 8 Day(s) Terminal crimp Y terminalDJ-K-BL-5mDJ-K-BL-5m-Fluororesin coating Y terminal 5 m8970-10-250 to 200°Cø 0.32mmFluoropolymer (R)Outside 6.4 mm x inside 4.3 mmDuplex5m

₹ 3,917.35

1 Piece(s) 8 Day(s) -DK-K-BL-5mDK-K-BL-5mWith miniature connectorVinyl coated connector 5 m1518-0090°Cø 0.32mmVinyl-Duplex5m

₹ 5,524.15

1 Piece(s) 8 Day(s) -DJ-K-BL-5mDJ-K-BL-5mWith miniature connectorFluororesin coated connector 5 m--250 to +200°Cø 0.32mmFluoropolymer (R)-Duplex5m

₹ 2,079.57

1 Piece(s) 8 Day(s) -DK-K-BL-5mDK-K-BL-5mstrandVinyl coated wire 5 m8970-2090°Cø 0.32mmVinyl-Duplex5m

₹ 3,687.48

1 Piece(s) 8 Day(s) -DJ-K-BL-5mDJ-K-BL-5mstrandFluororesin coated wire 5 m--250 to +200°Cø 0.32mmFluoropolymer (R)-Duplex5m

₹ 2,539.08

1 Piece(s) 8 Day(s) Terminal crimp Y terminalDT-K-5mDT-K-5m-Glass coated Y terminal 5 m8970-42150°Cø 0.32mmGlass coatingOutside 6.4 mm x inside 4.3 mmDuplex5m

₹ 5,580.85

1 Piece(s) 5 Day(s) Terminal crimp Y terminalDG-K-5mDG-K-5m-Silica glass coating Y terminal 5 m8970-02400°Cø 0.32mmsilica glass coatingOutside 6.4 mm x inside 4.3 mmDuplex5m

₹ 9,713.89

1 Piece(s) 8 Day(s) Terminal crimp Y terminalDS-K-5mDS-K-5m-Ceramic coating Y terminal 5 m8970-32650°Cø 0.65mmceramic coatingOutside 6.4 mm x inside 4.3 mmDuplex5m

₹ 3,840.15

1 Piece(s) 8 Day(s) -DT-K-5mDT-K-5mWith miniature connectorGlass coated connector 5 m8970-44150°Cø 0.32mmGlass coating-Duplex5m

₹ 6,881.91

1 Piece(s) 8 Day(s) -DG-K-5mDG-K-5mWith miniature connectorSilica glass coated connector 5 m8970-04400°Cø 0.32mmsilica glass coating-Duplex5m

₹ 11,016.07

1 Piece(s) 8 Day(s) -DS-K-5mDS-K-5mWith miniature connectorCeramic coated connector 5 m-650°Cø 0.65mmceramic coating-Duplex5m

₹ 2,002.37

1 Piece(s) 8 Day(s) -DT-K-5mDT-K-5mstrandGlass coated wire 5 m8970-40150°Cø 0.32mmGlass coating-Duplex-

₹ 4,893.49

1 Piece(s) 8 Day(s) -DG-K-5mDG-K-5mstrandSilica glass coated wire 5 m8970-00400°Cø 0.32mmsilica glass coating-Duplex5m

₹ 9,178.29

1 Piece(s) 8 Day(s) -DS-K-5mDS-K-5mstrandCeramic coated wire 5 m8970-30650°Cø 0.65mmceramic coating-Duplex5m

₹ 3,797.15

1 Piece(s) 20 Day(s) -4974425930098DK-K-BL-5mterminal thermocouple (K Thermocouple)Vinyl coated for 1260 5 m-90°Cø 0.32mmVinyl-Duplex5m

₹ 5,403.95

1 Piece(s) 19 Day(s) -4974425930104DJ-K-BL-5mterminal thermocouple (K Thermocouple)Fluororesin coating for 1260 5 m--250 to 200°Cø 0.32mmFluoropolymer (R)-Duplex5m

₹ 30,095.91

1 Piece(s) 15 Day(s) -DK-K-BL-100mDK-K-BL-100mstrandVinyl coated wire 100 m8250-9090°Cø 0.32mmVinyl--100m

₹ 57,646.52

1 Piece(s) 8 Day(s) -DJ-K-BL-100mDJ-K-BL-100mstrandFluororesin coated wire 100 m--250 to +200°Cø 0.32mmFluoropolymer (R)--100m

Loading...

  1. 1