(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Working Loupe

Working Loupe
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,765₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 1624-51
・Material: Lens/PXM optical resin, Temple/ABS resin
・Diopter adjustment: -Around -3.00 to +3.00 diopter
・Working distance: Approximately 400mm
・Weight: Approx 52g
・Magnification: 2 x
・Size: 145 x 135 x 30mm
・Accessories: Nose shape adjustable material, Storage case

 
Part Number
1-9854-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,765.36

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Magnification Size 145×135×30mm Lens PXM optical resin
With diopter adjustment function -3.00 to +3.00 diopter range Product detail type max detail (2 times) Focal length Around 40 cm
Weight Approx. 49 g Specifications Eschenbach, Germany Accessory Nose shape adjustment material/dedicated storage case