Loading...

Fitting (for gauge port) ALG series

Brand :
AS ONE

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

【Product Specifications】
・Model number: ALG-12.7-16A
・Material: Stainless steel (SUS304), O-ring/Viton
・Type: NW16
・Connection size: φ12.7 gauge port
・A (mm): 30
・B (mm): 12.85
・For gauge port

Fitting (for gauge port) ALG series | AS ONE | MISUMI India