Loading...

Fitting (for Female Thread), ALF Series

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: ALF-1/4-25A
    ・Type: NW25
    ・A (mm): PT1/4 female screw
    ・Material: Stainless steel (SUS304)
    ・For female screw