• We're pleased to inform that 15th July, 2019 onwards dispatch lead time for MISUMI India non-stock parts(from Japan) is resumed back to normal i.e. 5 days from order placement date.
Flexible Fluorine Hose E-SJSP-19 19 x 26 1 Roll (20m)

Flexible Fluorine Hose E-SJSP-19 19 x 26 1 Roll (20m)

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

【Product Specifications】
・Model number: E-SJSP-19
・Spring structure
・Material: Inner layer/PTFE (tetrafluoroethylene), Medium layer, outer layer/special urethane elastomer, Spring/Stainless Steel (SUS304)
・Inner diameter x outer diameter: φ19 x φ26mm
・1 roll (20m)
・Operating temperature range: -20 to +70℃
・Used pressure (at 20℃): -0.1 - 0.4MPa (-1 - 4kgf/cm2)
・Food Sanitation Act compliance product (MHLW Notice No. 20)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
20 Day(s) or more
-

Part Number : 1-9510-03
Days to Ship 20 Day(s) or more
Standard Unit Price -

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)