(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Conductive Fluoropolymer Tube, S1827 Series

Conductive Fluoropolymer Tube, S1827 Series

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1-9333-02

  • Outer diameter(mm)
    8
  • Resistance value
    1 × 10^6 Ω / m or less
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Standard Size (Maximum Length)
    10±0.5m
  • Materials
    PTFE (tetrafluoroethylene)
Part Number
1-9333-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,518.16

1 Piece(s) 5 Day(s) or more

Basic Specifications

  • Outer diameter(mm)
    8
  • Resistance value
    1 × 10^6 Ω / m or less
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Standard Size (Maximum Length)
    10±0.5m
  • Materials
    PTFE (tetrafluoroethylene)

Product Description

【Product Specifications】
・Model number: S1827-40
・Material: PTFE (poly tetrafluoroethylene)
・Conductivity resistance value: 1 x 10^6Ω/m or less
・Tube thickness: 1mm
・Inner diameter x outer diameter: φ4 x φ6mm
・1 roll (10m)

Specifications of 1-9333-02

  • Outer diameter(mm)
    8
  • Resistance value
    1 × 10^6 Ω / m or less
  • Tube Wall Thickness(mm)
    1
  • Inner Diameter(ømm)
    6
  • Standard Size (Maximum Length)
    10±0.5m
  • Materials
    PTFE (tetrafluoroethylene)
Part Number
1-9333-02
Part Number Price Minimum Order Qty. Volume Discount Days to Ship

₹ 37,518.16

1 Piece(s) 5 Day(s) or more

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1