(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Built-in transformer type LED illumination device for stereomicroscope

Built-in transformer type LED illumination device for stereomicroscope
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      22,309₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: 4 seasons
・4 ways independent coaxial
・Maximum illuminance: 20000lux
・Power supply: Internal transformer set (100VAC direct connection)
・Mounting method: 3 points stopper (mounting part φ60mm or less)
・Size: 80 x 110 x 20mm

 
Part Number
1-9227-03
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 22,309.07

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Basic Information

Product Detail Type double light Size (mm) 80×110×20mm Specifications double light
Power Supply Built-in transformer type (100 V AC direct connection) Mounting method 3-Point Stopper (Mounting part ⌀ 60 mm or less) Maximum illuminance 50000lux
X
whatsapp-qr whatsapp-icon