Loading...

High Vacuum Exhaust System VPC-051

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: VPC-051
    ・Achieving pressure (Pa): 7.0 x 10^-4
    ・Size (mm): 350 x 320 x 461
    ・Oil diffusion pump: 50L/sec
    ・Oil-sealed rotary pump: 20L/min
    ・Main valve: 25A butterfly valve
    ・Three way valve: 10A 3 way valve
    ・Required power: AC100V 50/60Hz 0.63kVA
    ・Weight: 20kg